Glossario  |  Contatti |  English  |  Cerca nel sito

  
Il Gruppo Prysmian
Soluzioni per il tuo Business
Investor Relations
Lavora con Noi
Comunicazione e Media
Home    Soluzioni per il tuo Business: Telecom    Connettività Oasys    Prodotti    Outside Plant Products
Energy
Telecom
Fibre ottiche
Cavi ottici
Cavi rame per telecomunicazioni
Soluzioni passive per FTTx
Sirocco Blown Fibre
Sistema OPGW
Connettività Oasys
Applicazioni
Prodotti
Rack Products
Rack Mounted Products
Outside Plant Products
Wall Mounted Products
Distributori
FAQs
Contact Us
Cavi Premises Deskwave
Archivio News
Eventi
Outside Plant Products


Compact Joint – 48f & 144f
The OAsys Compact Joint’s primary application is for jointing optical fibre cables together at cable element level. The joint is ideal for use as a Cable Chamber Joint, Track Joint or Spur Joint due to its capacity and compact size.
oasys_compact_joint–48f_144f
Download the brochure (105 KB)
Compact Single Circuit Joint
The OAsys Compact Single Circuit Joint allows the termination of up to 96 fibres (4 fibres per tray). The joint is available with either 6 circular ports or 1 oval port and 4 circular ports.
oasys_compact_single_circuit_joint
Download the brochure (474 KB)
Compact Splitter Joint
The Compact Splitter Joint houses up to four 1x8 Splitter Assemblies. This enables cables (or blown fibre) to be installed and spliced to splitters for distribution for up to 32 customers on a single fibre per customer basis.

oasys_compact_splitter_joint
Download the brochure (99 KB)
Standard Straight Joint
The OAsys Standard-Straight Joint is used for "easy access" applications within the external optical fibre network or at the interface between the exchange/central office. It allows two loose tube cables to be spliced together. The majority of optical
cable constructions can be accommodated.
oasys_generic_straight_and_loop_joints
Download the brochure (161 KB)
Standard Loop Joint
The OAsys Standard Loop Joint allows a continuous loop of optical loose tube elements from a cable mid section to be stored within the joint closure. This enables the breakout of fibres for distribution via customer drop cables at a later date. The breakout of fibres is achieved using OAsys Joint Upgrade Kits and OAsys accessories as required.
oasys_generic_straight_and_loop_joints2
Download the brochure (85 KB)
Modular Jointing System (MJS-CP)
The Modular Jointing System (MJS-CP) is used for access applications within the external optical network and can be used with a wide variety of cables; single or ribbon fibres, blown fibre cables, loose tube or slotted core cables.
oasys_modular_jointing_system_MJS_CP
Download the brochure (942 KB)
ESDF4 In-Line Joint
The OAsys ESDF4 In-Line Joint is an underground joint suitable for direct burial and underground chamber applications. It is used for the jointing and branching of optical cables, and has a total capacity of 72 fibres.

oasys_esdf4_in-line_joint
Download the brochure (400 KB)
FDN - FTTH Distribution Node Joint
The FDN – FTTH Distribution Node Joint is primarily used for the distribution of optical cables/blown fibres in both aerial and underground optical fibre networks.
oasys_fdn_ftth_distribution_node_joint
Download the brochure (202 KB)
FST – Small Size Fibre Joint
The FST – Small Size Fibre Joint is primarily used for local distribution of optical cables in both aerial and underground optical fibre networks. The joint is circular in shape and small in size and offers high flexibility due to the cable entry options presented by the number of options of joint base available.
oasys_fst_small_size_fibre_joint
Download the brochure (238 KB)
FRBU – Mid Size Fibre Joint
The FRBU – Mid Size Fibre Joint is primarily used for local distribution of
optical cables/blown fibres in both aerial and underground optical fibre networks.The joint is circular in shape and compact. The base configuration offers 8 round cable ports together with one oval port for loop through applications.

oasys_frbu_mid_size_fibre_joint
Download the brochure (193 KB)
FML – Large Fibre Joint
The FML – Large Fibre Joint is primarily used for the distribution of optical cables/blown fibres in both aerial and underground optical fibre networks.
The joint is circular in shape and large in size and offers a number of cable entry options presented by the joint base. The single base configuration offers 12 round cable ports and one oval port for loop through applications.
oasys_fml_large_fibre_joint
Download the brochure (296 KB)
UFC – Universal Fibre Joint
The UFC – Universal Fibre Joint is a high capacity enclosure primarily used for local distribution of optical cables/blown fibres in both aerial and underground optical fibre networks. The joint is circular in shape and offers high flexibility due to the cable entry options presented by the joint base. The single base configuration offer 28 round cable ports together with two oval ports for loop through applications.
oasys_ufc_universal_fibre_joint
Download the brochure (284 KB)
Mappa del Sito  |  Informazioni Legali  |  Copyright © 2007 All rights reserved. P.I 04866320965