Glossario  |  Contatti |  English  |  Cerca nel sito

  
Il Gruppo Prysmian
Soluzioni per il tuo Business
Investor Relations
Lavora con Noi
Comunicazione e Media
Home    Soluzioni per il tuo Business: Telecom    Connettività Oasys    Prodotti    Rack Mounted Products
Energy
Telecom
Fibre ottiche
Cavi ottici
Cavi rame per telecomunicazioni
Soluzioni passive per FTTx
Sirocco Blown Fibre
Sistema OPGW
Connettività Oasys
Applicazioni
Prodotti
Rack Products
Rack Mounted Products
Outside Plant Products
Wall Mounted Products
Distributori
FAQs
Contact Us
Cavi Premises Deskwave
Archivio News
Eventi
Rack Mounted Products


SRS 3000 Patch Panel
The OAsys SRS 3000 Distribution Patch Panel is a modular unit available in a variety of configurations for integration into 19” and ETSI racks, street side or wall mount cabinets. The product consists of a metal chassis, Splice and Patch Module, and a cable anchoring system. 
oasys_srs_3000_patch_panel
Download the brochure (296 KB)
ORDJ10 Distribution Sub-Rack
The ORDJ10 Distribution Sub-Rack is available in a variety of configurations which can be manufactured to customer requirements for easier installation. A range of 19"/ETSI racks, wall boxes, ETSI mounting brackets and cable clamps are available in addition to the parts shown below. Please contact Prysmian to obtain a comprehensive Data Sheet and to discuss your specific requirements.
oasys_ordj10_distribution_sub-rack
Download the brochure (560 KB)
Generic Sub-Rack 3A
The OAsys Generic Sub-Rack 3A (GSR3A) is designed for use in ETSI compliant Optical Equipment Racks. The GSR must be used in conjunction with a Rack Splicing Module. The maximum capacity of the GSR3A is 48 spliced fibres (one RSM), based on single circuit management.
oasys_generic_sub-rack_3A
Download the brochure (82 KB)
Pivoting Splicing and Patching Shelf
The OAsys Pivoting Splicing and Patching Shelf is a 1U shelf allowing the connection of up to 24 fibres onto an adapter panel. The shelf is compatible with 19” and ETSI rack practices. Cables enter the shelf on the back or left hand side and pigtails exit the unit on the right hand side at the rear. The shelf is supplied with the pigtails and adapters pre-installed to save installation time.
oasys_pivoting_splicing_and_patching_shelf
Download the brochure (109 KB)
24f Swing Out Splicing and Patching Shelf
The OAsys 24 fibres Swing Out Splicing and Patching Shelf is a plastic 1U shelf, that allows the connection of up to 24 fibres onto an adapter panel. The shelf is compatible with 19” and ETSI racks. Cables enter at the rear of the shelf on the left hand side and pigtails exit the unit from the front face. The shelf is supplied either empty, in kit format, or with the pigtails and adapters pre-installed.
oasys_24f_swing_out_splicing_and_patching_shelf
Download the brochure (24 KB)
Pre-Connectorised Splitter Shelf
The OAsys Connectorised Splitter Shelf is a 1U plastic shelf that allows Pre-Connectorised splitters to be mounted onto adapter panels. The shelf is compatible with 19” and ETSI racks and can accommodate Connectorised splitters from 1x2 to 1x32 configurations, using SC or LC connectors. The shelf is supplied with the splitters pre-installed by Prysmian.
oasys_pre-connectorised_splitter_shelf
Download the brochure (302 KB)
Sliding Sub-Rack (Splicing)
The OAsys Sliding Sub-Rack (Splicing) is a 3U shelf for use within 19” and ETSI standard racks. It is used to splice internal cables directly to connectorised pigtails, or for cable to cable jointing. The shelf can accommodate single circuit or single element splice trays or a combination of both. The shelf is supplied without splice trays, which are ordered separately as required.
oasys_sliding_sub-rack(splicing)
Download the brochure (48 KB)
Sliding Sub-Rack (Splicing and Patching)
The OAsys Sliding Sub-Rack (Splicing and Patching) is a 3U shelf for use within 19” and ETSI standard racks allowing the connection of up to 72 fibres onto adapter panels. The shelf contains six pull out modules, which each house a splice tray and 12 adapters. The modules hinge upwards to provide access to the module below. The shelf is supplied with all of the pigtails and adapters pre-installed at Prysmian to save installation time, and a variety of different adapter types can be accommodated..
oasys_sliding_sub-rack_(splicing_and_patching)
Download the brochure (70 KB)
Sliding Sub-Rack (Patching)
The OAsys Sliding Sub-Rack (Patching) is a 3U shelf for use within 19” and ETSI standard racks allowing the connection of up to 72 fibre patches. The shelf contains six pull out modules, which each house 12 adapters. The modules hinge upwards to provide access to the module below. The shelf is supplied with all of the adapters pre-installed at Prysmian to save installation time, and a variety of different adapter types can be accommodated.

oasys_sliding_sub-rack(patching)
Download the brochure (72 KB)
Mappa del Sito  |  Informazioni Legali  |  Copyright © 2007 All rights reserved. P.I 04866320965