|
|
|
|
19”/ETSI Racks
The OAsys 19”/ETSI racks are standard racks for optical fibre distribution.
The racks are available in heights of 42U (2000mm) and 47U (2200mm), and are able to accommodate a
range of distribution equipment including ORDJ10 and SRS 3000 Distribution Sub-Racks.
|
|
Download the brochure
(72 KB) |
|
|
|
|
|
|
|
|
|
|
OBX1000 High Capacity ODF
The OAsys OBX1000 High Capacity ODF is a 900mm x 300mm ETSI standard rack for
optical distribution. The racks are available in 42U (2000mm) or 47U (2200mm) sizes and are able to
accommodate up to 74 or 82 OAsys Splice and/or Patch Modules.
|
|
Download the brochure
(869 KB) |
|
|
|
|
|
|
|
|
|
|
Generic Rack 3A
The OAsys Generic Rack 3A (GR3A) is designed for use in the exchange, cable
chamber
and customer premises for cross connection purposes. The GR3A can also be used for
the transition from external to internal cable. |
|
Download the brochure
(169 KB) |
|
|
|
|
|
|
|
|
|
|
Modular Main Rack
The Modular Main Rack (MMR) is a standard ETSI rack, composed of three
independent frames:
- Two side channels (left and right)
- The main frame.
|
|
Download the brochure
(1.01 MB) |
|
|
|
|
|
|