Glossario  |  Contatti |  English  |  Cerca nel sito

  
Il Gruppo Prysmian
Soluzioni per il tuo Business
Investor Relations
Lavora con Noi
Comunicazione e Media
Home    Soluzioni per il tuo Business: Telecom    Connettività Oasys    Prodotti    Wall Mounted Products
Energy
Telecom
Fibre ottiche
Cavi ottici
Cavi rame per telecomunicazioni
Soluzioni passive per FTTx
Sirocco Blown Fibre
Sistema OPGW
Connettività Oasys
Applicazioni
Prodotti
Rack Products
Rack Mounted Products
Outside Plant Products
Wall Mounted Products
Distributori
FAQs
Contact Us
Cavi Premises Deskwave
Archivio News
Eventi
Wall Mounted Products


Ultra Compact Termination Box
The OAsys Ultra Compact Termination Box is designed for use in residential and business applications for the termination of up to 2 fibres. The wall box enables the installation of a small cable to be spliced to up to 2 SC pigtails (PC or APC), which connect to shuttered adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environment.
oasys_ultra_compact_termination_box
Download the brochure (98 KB)
Compact Termination Box
The OAsys Compact Termination Box is designed for use in residential and business applications for the termination of up to 4 fibres. The wall box enables the installation of either a single Sirocco blown tube cable using up to a 4 fibre blown unit or two 2 fibre ruggedised cables to be spliced to 4 SC pigtails (UPC or APC), which connect to adapters at the base of the unit. The unit can be quickly installed within an office, house or communication room environment.
oasys_compact_termination_box
Download the brochure (332 KB)
Riser Box
The Riser Box is designed for use within apartment blocks and mid/highrise office blocks. The unit houses a single integral splice tray, and allows fibres from an in-line blown fibre tube cable to be spliced to up to 12 customer drop cables. In cases where blown fibre tube cables are to be used for the customer drops, blown fibre bulkhead tube connectors can be fitted to the unit. This unit can be used to extract a single tube from a 7-way internal cable ascending the riser. A 12-fibre EPFU (fibre unit) installed through this tube could feed up to 6 separate 2-fibre units into single tube internal cables for horizontal distribution.
oasys_riser_box
Download the brochure (1.01 MB)
External/Internal Compact Termination Box
The External/Internal Compact Termination Wall Box is designed for use in residential, small and large business premises. The unit houses a single splice tray and allows fibres from external cables to be spliced to pigtails for connection to customer drop patchcords. The external cable enters from the bottom of the unit, with the customer drop cables (patchcords) exiting from the bottom of the unit or directly through the back of the box and through the wall.
oasys_external_interna_compact_termination_box
Download the brochure (1.73 MB)
External Customer Splice Box
The External Customer Splice Box is designed for use on the external wall of residential or small business premises. The unit, which houses a single splice tray, is used to enable fibres from external cables (blown fibre or conventional) to be spliced to pigtails and fed through the wall fabric using a 25mm diameter conduit and then connected to the optical network unit. It can also be used as a transition point between external and internal cable, protecting the cable through the wall fabric.
oasys_external_customer_splice_box
Download the brochure (853 KB)
Internal Customer Splice Box
The Internal Customer Splice Box is designed for use in residential, small and large business premises. The unit houses a single splice tray and allows fibres from internal or external cables to be spliced to pigtails for connection to the optical network unit. The unit can be quickly installed within a home, office or communication room environment.
oasys_internal_customer_splice_box
Download the brochure (1.1 MB)
Internal/External Splice Only Box
The OAsys Internal/External splice only box is designed for the splicing of optical cables in either internal or external applications. There are three units available, with capacities of 48 fibres, 96 fibres and 144 fibres, all of which are wall mountable. The units are designed for splice only applications using 12 fibres splice cassettes. The cassettes are hinged for easy access during splicing and maintenance. The units have multiple cable entry points for cables ranging from up to 18mm. The unit is supplied with a lockable hinged door and a rubber seal which gives an IP rating of IP55.
oasys_internal_external_splice_only_box
Download the brochure (140 KB)
Cable Transition Box
The OAsys Cable Transition Box provides the capacity to connect up to three external cables to three internal cables to a maximum spliced capacity of 36 fibres. The box is supplied with three splice trays each able to accommodate up to 12 splices, cable clamps and all of the components required for a full installation.
oasys_cable_transition_box
Download the brochure (72 KB)
Multi Dwelling Unit (MDU) Cabinets
The Multi Dwelling Unit (MDU) Cabinet range of products is designed to allow inter-connection between external network cables and the MDU internal cable network within a compact and secure cabinet. A variety of configurations are available for splice and/or patch applications along with housing different passive optical splitter devices. Differently sized cabinets allow connection capacities to be optimised dependent upon the requirement and network design for both point to point or PON architectures. The cabinets can be configured to hold a number of fusion (concatenated) or planar passive optical splitters (from 1x2 to 1x32) and are also designed to be compatible with conventional internal optical cables or Sirocco blown fibre.
oasys_mdu_cabinets
Download the brochure (763 KB)
Multi-Operator MDU Distribution Box (MMDB)
The OAsys Multi-Operator MDU Distribution Box (MMDB) allows the connection of several operators on a common network inside buildings. This MMDB can be installed in the building basement or utility cupboard. It allows one common building optical fibre (cabling from building basement to the connection housing on the floors network) to be shared across several operators. The MMDB has a modular designs with two different modules configurations: a Customer module to terminate the building cable(s) feeding the premises and an operator module to terminate the external operator network cable(s).
oasys_multi_operator_mdu_distribution_box
Download the brochure (127 KB)
FTTH Entry Kits
The FTTH Entry Kits are used to provide an ergonomic and managed cable entry (conventional cable or blown fibre tube cable) at the customer premises. The kits contain all of the items necessary to secure the cable to the outside wall of the building, take the cable elements through the wall in a controlled manner and terminate them within the customer premises. The kits can be supplied in a number of different formats, for optical cable or blown fibre tube cable using a range of External and Internal Customer Lead-In (CLI) units. The termination box can be supplied empty or with 1 to 4 SC/UPC or SC/APC pigtails and adapters pre-installed.
oasys_ftth_entry_kits
Download the brochure (356 KB)
Customer Lead-in Units
The Customer Lead-in Unit (CLI) is designed for use in residential and small business premises to manage the entry of cables into buildings. There are 3 versions of the CLI unit; a single blown fibre tube cable entry, a single optical cable entry up to a diameter of 13mm and a large blown fibre tube cable entry (up to 24 blown fibre tube cable) which also accommodates optical cables up to a diameter of 32mm.
oasys_customer_lead-in_units
Download the brochure (1.12 MB)
Mappa del Sito  |  Informazioni Legali  |  Copyright © 2007 All rights reserved. P.I 04866320965