Home    Soluzioni per il tuo Business: ??? NavText ???    Fibre ottiche    CasaLight™ Plus and CasaLight™ Xtreme Fibres
Our Business
Fire Safety
Eventi
Archivio Highlights

CasaLight™ Plus and CasaLight™ Xtreme Fibres

Excellent performance under extreme bend conditions
CasaLight™ Plus and CasaLight™ Xtreme are designed specifically for deployment at very low levels of bend radius making them ideally suited to the installation of cables in an FTTH environment.The fibres can withstand bend conditions once thought only possible with copper cables. They are fully compliant with ITU-T G.657 class B and far exceed its recommended macrobend loss performance. CasaLight™ Plus is the recommended solution where the bending radius is down to 7.5 mm whilst for tighter bends down to a radius of 5mm the use of CasaLight™ Xtreme is recommended.


Compatibility
CasaLight™ Plus and CasaLight™ Xtreme are fully compatible with standard equipment, connectors and fibre already installed in accordance with ITU Recommendation G.652. The spliceability with legacy fibre is straightforward. Connectorization is as easy and affordable as it is with G.652 fibres.

Neon™ Plus coating
CasaLight™ Plus and CasaLight™ Xtreme are available with Neon™ Plus, the latest generation of high performance coatings, based on the highly acclaimed Neon™ coating used by Prysmian worldwide for well over 10 years.

Download the brochure

Mappa del Sito  |  Informazioni Legali  |  Dati Sociali  |  Copyright © 2012 All rights reserved. Last Revised Date: 24 03 2010